Keysight E8663D-503
100 kHz to 3.2 GHz
USD 60,669.50
List Price USD 121,339.00

Keysight Used
Keysight E8663D-503 USD 60,669.50
From
USD 60,669.50 Save 50%
| 503 | FREQUENCY RANGE FROM 100 KHZ TO 3.2 GHZ | Installed |
| 1E1 | STEP ATTENUATOR | Installed |
| 1EH | IMPROVED HARMONICS BELOW 2 GHZ | Installed |
| 1EU | HIGH OUTPUT POWER | Installed |
| H1K | Installed | |
| HY2 | ENHANCED ULTRA LOW PHASE NOISE LEVEL 2 | Installed |
| U06 | Installed | |
| UNT | AM, FM, PHASE MODULATION, AND LF OUTPUT | Installed |
| UNU | Installed | |
| UNY | ENHANCED ULTRA LOW PHASE NOISE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | USD 2,540.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Lowest Phase Noise Signal Generator
Get the industry’s lowest phase noise in a commercially-available signal generator.
- Tackle demanding radar & satcom measurements with metrology-grade performance, including high output power & superior level accuracy
- Use as an ideal reference in phase noise test systems or for analog-to-digital converter testing with the lowest phase noise in a commercial source
- Characterize devices & circuits by adding AM, FM, ΦM & pulse modulation to your signal
- Improve existing test system performance: E8663D is built on the outstanding legacy of the 8663A & is fully code compatible
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



































