Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
Need Help?
ID: U01-2524327

Keysight N7748C

High Sensitivity Optical Power Meter / 4 Channel

ID: U01-2524327
Keysight Used N7748C - Actual Instrument - Image 1
Keysight Used N7748C - Actual Instrument - Image 2
Keysight Used N7748C - Actual Instrument - Image 3
Keysight Used N7748C - Actual Instrument - Image 4
Keysight Used N7748C - Actual Instrument - Image 5
Keysight Used N7748C - Actual Instrument - Image 6
Keysight Used N7748C - Actual Instrument - Image 7
Actual instrument
Keysight Used N7748C - Actual Instrument - Image 1
Keysight Used N7748C - Actual Instrument - Image 2
Keysight Used N7748C - Actual Instrument - Image 3
Keysight Used N7748C - Actual Instrument - Image 4
Keysight Used N7748C - Actual Instrument - Image 5
Keysight Used N7748C - Actual Instrument - Image 6
Keysight Used N7748C - Actual Instrument - Image 7

Keysight N7748C

High Sensitivity Optical Power Meter / 4 Channel

Used & Tested
90 days warranty
Please ask for KeysightCare.
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Lowest Price Ever
Save 40%

USD 40,330.20

List Price USD 67,217.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Andorra within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  N7748C USD 40,330.20

From

USD 40,330.20 Save 40%

Request Quote


STDHIGH SENSITIVITY OPTICAL POWER METER (4 CHANNEL)Installed

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
USD 771.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


The 4-port N7748C and 2-port N7747C optical power meters provide the highest accuracy and sensitivity performance in compact front-panel sensor instruments. These are successors and direct replacements for the N7748A and N7747A and continue the optical performance level of the 81634B modules. The instrument programming code is compatible to the Lightwave solution.

The family’s deepest dynamic range

With actively cooled InGaAs detectors and optimized high-performance analog electronics, these instruments provide the lowest level of noise and drift to provide a very low and stable zero-signal level. The very high linearity and low polarization dependence give peak accuracy over the full power range.

  • -110 to +10 dBm power range with very low noise and drift
  • 2.5% uncertainty at reference conditions
  • In-range linearity below ± 0.005 dB for highest IL measurement accuracy

Analog output port perfect for automated and semi-automated alignment

The highest sensitivity and the analog voltage output make a powerful combination for use in operations for probe and fiber alignment and other optimization routines, where a very weak initial signal level must be detected and then tracked in real-time to increase the signal level. The voltage on each channel’s analog output port provides a linear representation of the optical power level.

  • Analog output with linear feedback for alignment
  • Standard BNC connector with 0 to 2 V output

Two and four port with user-exchangeable connector receptacles

N7748C is equipped with four power sensor channels, N7747C provides two power sensor channels. Each port accepts one of the proven 81000xI connector interfaces to adapt to common fiber-optic connector standards.

Large memory and buffer enable data acquisition for swept-wavelength and transient measurements

  • Data acquisition with up to 1 million samples per second and per port
  • Memory for 1 M samples/port plus 1 M/port buffer for continuous logging
  • Averaging times from 25 µs to 10 s per sample
  • Comprehensive hardware and trigger concept along with its large memory storage gives the flexibility to adapt the power meter to many test needs

GUI available via LAN or USB, no software installation required

The graphical user interface opens after accessing the instrument from your web browser. If a LAN connection is not available, it is sufficient to connect the instrument via USB to a PC. The instrument shows up as a new drive with a shortcut. A click on that shortcut lets any modern browser open a connection to the instrument: the graphical user interface appears. It’s as simple as that!

Members of a growing family

The N7748C and N7747C benefit from the N77-C’s family-wide, common trigger concept, and a modern, browser-accessible user interface, that makes it convenient to configure the instrument’s functionality. High-speed measurement data acquisition, faster data interfaces, the use of dual-ported RAM for uninterrupted simultaneous measurement and readout, and fast power range switching help avoid unnecessary delays in the measurement process as well as in post-processing.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N7748C Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock