E18-0oqy1
CVSS:
7.5 CVSS:3.0/AV:N/AC:H/PR:L/UI:N/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
1
Year:
2018
Description
This strike exploits a code injection vulnerability in TestLink Open Source Test Management.
The vulnerability is due to improper sanitization and handling of user-controlled values passed for "TestLink DB login" parameter in "installNewDB.php" script.
By exploiting this vulnerability, a remote, unauthenticated attacker can inject and execute arbitrary PHP code on the target server.
NOTE: When run in one-arm mode, a Mysql server must be accessible at "localhost" and user "root" with password "12345" must be configured. Also a database called "testlink" must be created and Mysql must be configured to accept usernames longer that 16 characters.