CenturyStar ActiveX Control SetMyAddress BO

Strike ID:
E14-7gz01
CVSS:
9.8 CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
1
Year:
2014

Description

This strike exploits buffer overflow vulnerability within CenturyStar 7.12 ActiveX Control. This vulnerability is due to lack of boundary checking in the CenturyStar 7.12 ActiveX Control. Remote unauthenticated attackers could exploit this vulnerability to execute arbitrary code on the target system.

CVE