Microsoft Internet Explorer Jscript.dll ArraySlice Uninitialized Variable

Strike ID:
E18-3dv31
CVSS:
7.5 CVSS:3.0/AV:N/AC:H/PR:N/UI:R/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
1
Year:
2017

Description

This strike exploits a vulnerability in the Microsoft Internet Explorer browser. Specifically, the vulnerability exists in jscript.dll. It is possible to create an uninitialized type variable when making a call to JsArraySlice. This may lead to a denial of service condition in the browser, or potentially remote code execution.

CVE

Google

Bid