X-Series Measurement Applications

WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application, Traditional UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Support 802.11a/g, 802.11b/g DSSS/CCK/PBCC, 802.11g DSSS-OFDM, 802.11n 20 MHz & 40 MHz signals (HT-Mixed, HT-Greenfield, Non-HT), 802.11af, 802.11ah, 802.11p standards one-button standard-based measurements with pass/fail tests per the standard
  • Spectrum and power measurements: channel power, SEM, OBW, CCDF, spurious emission, Power vs Time, spectral flatness 
  • Modulation analysis measurements: constellation diagram, EVM, EVM vs. symbol, EVM vs. subcarrier, Burst & Signal Info, numeric results and Demod bits etc. 
  • Performance: EVM floor: up to -53 dB (0.23%) (nominal); Absolute power: up to ± 0.19 dB (at 95th percentile)
  • Support traditional user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9077EM0D X-Series measurement application license for WLAN 802.11a/b/g/j/p/n/af/ah RF conformance measurements with traditional UI 
  • WLAN 802.11a/b/g/j/p/n/af/ah measurement application software subscription and support (12-month)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration