Contact an Expert
X-Series Measurement Applications

VMA Vector Modulation Analysis Custom OFDM Application, Multi-Touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Support spectrum measurement like monitor spectrum, channel power, OBW, CCDF, ACP, SEM and Spurious
  • Support I/Q waveform measurement including both RF envelope and I/Q waveform
  • Support VMA vector modulation analysis custom OFDM measurement with multiple result traces like Raw Main time, Spectrum, I/Q Meas Time, I/Q Meas Spectrum, Error Vector Time, Error Vector Spectrum, Pilot Error, Burst Info etc.
  • Convenient presets for popular formats: 5GTF (PUSCH QPSK/16QAM/64QAM), 3GPP LTE, WLAN 802.11, DAB, CDR, DOCSIS3.1 Downstream and Upstream, DRM (ModeA/ModeB 9K)
  • Provide flexible custom OFDM settings: FFT size, system sample frequency, Half subcarrier shift, upper/lower subcarriers, resource mapping, equalizer & tracking, filer and some advanced settings for synchronization etc.
  • Easily recall 89600 VSA setup files or xSA setup files generated by Signal Studio
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9054EM1E X-Series measurement application license for VMA vector modulation analysis Custom OFDM measurements with multi-touch UI
  • VMA vector modulation analysis Custom OFDM measurement application software subscription and support (12-month)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration

US$ 4,176