Signal Studio Software

Pre-5G Signal Creation and Playback

This bundle is part of PathWave Signal Generation

Installs on: Computer or Instrument


Key Features

  • PC based license enables use of N7630C application to generate, export, download and playback Verizon Pre-5G waveforms
  • Create Verizon pre-5G standard (5GTF) compliant signal for BTS and UE testing with LDPC channel coding and multi-antenna port
  • Support Uplink and Downlink configuration with flexible sub-frame allocations
  • Support multi-user channel generation with xPUSCH and xPDSCH
  • Enable flexible signal configuration with both single-carrier and multi-carrier support
  • Export 89600 VSA setup file for custom OFDM modulation analysis (Option 89600B-BHF) or Pre-5G modulation analysis (Option 89600B-BHN )when making demodulation measurements on your signals
  • KeysightCare software support subscription included

This Bundle Includes

  • Pre-5G signal creation software (PC Based)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: PathWave Signal Generation

Select a Configuration