Signal Studio Software

LTE and LTE-Advanced FDD UE Receiver Testing

This bundle is part of PathWave Signal Generation

Installs on: Instrument


Key Features

  • Create fully-coded LTE and LTE-Advanced downlink Carrier Aggregation signal with cross-carrier scheduling for UE receiver testing
  • Automatically create coding for downlink control information (DCI)
  • Select transmission modes 1 through 9, including Tx diversity and up to 8x8 spatial multiplexing MIMO
  • Generate Inter-band carrier aggregation signals with up to 8x8 MIMO in each band
  • Test E-MBMS with MCH/PMCH and MBSFN RS
  • KeysightCare software support subscription included

This Bundle Includes

  • Signal Studio Pro software for LTE/LTE-Advanced/LTE-A Pro FDD signal creation
  • Instrument embedded license for live connection, downloading and offline playback of LTE, LTE-Advanced and LTE-A Pro FDD waveforms with the supported Keysight signal generators

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: PathWave Signal Generation

Select a Configuration