Signal Studio Software

Land Mobile Radio (LMR) Signal Creation and Playback

This bundle is part of PathWave Signal Generation

Installs on: Computer


Key Features

  • Create standard-compliant Land Mobile Radio (LMR) APCO25 Phase 1 signals with channel coding and pre-defined test pattern generation

  • Download and playback LMR signal waveforms with the supported Keysight signal generators

  • Easily setup tests with powerful and intuitive graphical user interface built with HTML5 and JavaScript

  • Supports Red Hat Enterprise Linux, Microsoft Windows 7 and 10
  • KeysightCare software support subscription included

This Bundle Includes

  • Signal Studio X software for Radio Test Land Mobile Radio (LMR)
  • PC-based license to enable live connection and download of signal files to the supported Keysight signal generators

 

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: PathWave Signal Generation

Select a Configuration