Contact an Expert
Signal Studio Software

Global Navigation Satellite Systems (GNSS) Real-Time Signal Creation

This bundle is part of Signal Studio Software

Installs on: Computer


Key Features

  • Real-time creation of multi-satellite signals for GPS, GLONASS constellations (L1 with C/A code), Beidou (Compass), SBAS/QZSS with up to 40 channels, and Galileo (E1) with up to 16 channels for line-of-sight and multipath signals
  • Stationary or moving receivers for up to 24 hours using stored scenario files
  • Create and edit custom scenario files or use continuous scenario generation mode
  • Add impairments such as multipath, pseudo-range error, and CW interference signals in real-time while the signal is playing

This Bundle Includes

  • Real-time signal creation for GPS, GLONASS, Galileo, Beidou, SBAS/QZSS and CW interference

System Requirements

Instrument Compatibility

This Bundle Is Part of…

Signal Studio Software — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: Signal Studio Software

Select a Configuration