Contact an Expert
BenchVue Software

Solar Array Simulator (SAS) Control

This bundle is part of PathWave BenchVue Software

Installs on: Computer


Key Features

  • Easily create I-V curves according to Sandia, EN50530 and Keysight’s proprietary (N8900APV) methods
  • Immediately view the generated I-V curve to confirm you're getting what you expect, before sending it to the instrument
  • Complete visualization of the I-V and power curves, maximum power point and the active I-V and power points
  • Flexibility to configure the instrument as a general-purpose power supply or PV / solar array simulator (SAS)
  • Perform complex static and dynamic EN50530 tests automatically with just a few clicks (Pro license required after built-in 30-day free trial)
  • KeysightCare software support subscription included

Prerequisite Software

In order to use this bundle, you must also have the following:

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave BenchVue Software — Software apps for easy instrument control and simplified automation.


Learn more: PathWave BenchVue Software

Select Your Software