Contact an Expert
89600 VSA Software

WLA LTE & LTE-Advanced FDD Analysis

This bundle is part of PathWave Vector Signal Analysis (89600 VSA)

Installs on: Computer or Instrument


Key Features

  • Connect seamlessly to 89600 VSA software with LTE/LTE-Advanced FDD
  • Decode and verify PHY, MAC, RLC and RRC-layer messages across multiple radio frames
  • Reveal information hidden in upper layer messages by multi-layer decoding
  • View power control, timing advance, HARQ and DCI information in chart
  • Troubleshoot LTE FDD devices at the PHY and protocol layers simultaneously

This Bundle Includes

  • 89600 Wireless Link Analysis (WLA)
  • LTE FDD analysis
  • LTE-Advanced FDD analysis

Prerequisite Software

In order to use this bundle, you must also have the following:

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Vector Signal Analysis (89600 VSA) — A comprehensive set of tools for demodulation and vector signal analysis.


Learn more: PathWave Vector Signal Analysis (89600 VSA)

Select a Configuration

US$ 9,196