Contact an Expert
89600 VSA Software

Advanced Networking Pack for Simulation

This bundle is part of PathWave Vector Signal Analysis (89600 VSA)

Installs on: Computer or Instrument


Key Features

  • Supports OFDM and DSSS modes with presets of 802.11a/b/g/j/p
  • Covers all signal bandwidths and modulation modes with 802.11n/ac/ax including up to 8x8 MIMO and MU-MIMO
  • Demodulates TEDS and RFID signals for signal quality tests
  • Analyzes DOCSIS 3.1 downstream and upstream with MER/BER

This Bundle Includes

  • Core Pack for Simulation
  • WLAN 802.11a/b/g/j/p, 11n/ac/ax modulation analysis
  • WiMAX 802.16 modulation analysis
  • TEDS modulation analysis
  • RFID modulation analysis
  • DOCSIS 3.1 modulation analysis

Prerequisite Software

In order to use this bundle, you must also have one of the following:

  • SystemVue ESL W1461 Comms Architect
  • Advanced Design System (ADS) Core Bundle

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Vector Signal Analysis (89600 VSA) — A comprehensive set of tools for demodulation and vector signal analysis.


Learn more: PathWave Vector Signal Analysis (89600 VSA)

Select a Configuration