Können wir Ihnen behilflich sein?
PathWave Advanced Design System (ADS) Bundles
More value, simple to choose, easy to configure
PathWave ADS software bundles provide designers with pre-configured combinations targeted to a specific design workflow. These software bundles can provide up to three different simulation technologies, System, Circuit, and Electromagnetic (EM), for Communication System, GaAs MMIC, RFIC, RF System-in-Package (SiP), RF Board, and Signal integrity designers. PathWave ADS software bundles are comprised of the W3600B PathWave ADS Core + EM Design Core, itself a powerful RF and Microwave design tool, and add separate Design Elements, each of which provides specific design and simulation capabilities. Simulation elements are comprised of one or more separate modules, which add additional design and development functions. These modules are grouped together into very efficient and effective combinations.
Additional ADS simulation elements can be added to an existing software bundle to extend the design and development capabilities.
Gain Design Confidence
Data helps teams visualize whether their designs meet specifications. The data display and analytics capabilities in PathWave ADS produce graphs, charts, and diagrams to give you design confidence. Quickly accelerate your design with wizards, design guides, and templates. The complete design flow includes schematic, layout, circuit, electro-thermal, and electromagnetic simulations.
Find the Product That's Right for You
Want more information on PathWave ADS Products? View Configuration Guide
Protect Your Innovation Investment
Featured Resources for Advanced Design System (ADS) Bundles
Want help or have questions?