The UXM test application (TA) software allows you to configure your E7515A UXM wireless test set to meet your particular testing needs. The base UXM TA options include the key functionality required for RF design validation, including flexible receiver test and trusted X-Series transmitter measurement science. To add more capabilities such as multiple component carriers or advanced MIMO techniques, or functional test features including IP data and handovers, choose the appropriate feature options.

The lab applications have been replaced by the test applications; if you previously purchased a lab application and would like to add additional capabilities, simply order the desired test application feature options. See the UXM Applications Feature Comparisons for more details.

Find The Model That's Right For You

Already own one of these products? Visit Technical Support

Want help or have questions?