EMC Test Methods

Emissions

  • Radiated emissions (up to 6 GHz)
  • Conducted emissions
  • Conducted emissions telecom port
  • Harmonics and flicker

Immunity

  • ESD (8 kV contact and 15 kV air)
  • Radiated immunity (6 GHz, up to 70 V/m in certain frequency range)
  • EFT/B (4 kV)
  • Surge (4 kV, only 1.2/50 µS combination wave)
  • Conducted immunity (10 Vrms up to 100 MHz)
  • Magnetic immunity
  • VD&I (230V, single-phase up to 16 A)

E-Mark

  • REE (NB, BB), CE (NB, BB)
  • Transient emissions (slow pulses, fast pulses)
  • Transient immunity (ISO 7637‑2 (pulses 1-5))
  • Radiated immunity (ISO 11452-2,3,4,5)
  • CISPR25 (REE (NB, BB), CE (NB, BB)
  • Transient emissions (ISO 7637-2)
  • Transient immunity (ISO 7637‑2 (pulses 1-5))
  • Radiated immunity (ISO 11452-2,3,4,5)

EMC Test Standards

  • IEC/ EN 61326
  • IEC/ EN 60601-1-2 (Edition 4 only)
  • IEC 61000-6-1, -2, -3, -4
  • IEC 61000-4-X, -2, -3, -4, -5, -6, -8, -9, -11
  • EN55022/32
  • EN55024
  • CISPR 32:2015
  • DIN EN 55032:2016-02, VDE 0878-32:2016-02
  • CISPR 35:2016
  • DIN EN 55035:2018-04; VDE 0878-35:2018-04

Automotive EMC Testing

  • CISPR 25:2016-10 (Edition 4)
  • DIN EN 55025:2018-03; VDE 0879-2:2018-03
  • ISO 7637-2:2011-03
  • ISO 7637-3:2016-07
  • ISO 11452-2:2004-11
  • ISO 11452-4:2011-12
  • ISO 10605:2008-07 and AMD 1:2014-04
  • UN ECE R10.5

Product Safety Standards

  • IEC 61010‑1
  • IEC 60825‑1 (laser safety)

Environment Safety Standards

  • ETM 756 – power line quality
  • ETM 757 – temperature
  • ETM 758 – humidity
  • ETM 759 – vibration
  • ETM 760 – shock
  • ETM 761 – altitude
  • ETM 762 PPIM – package drop
  • ETM 765 – ring wave
  • ETM 765.1 – operating magnetic field immunity (power line)
  • ETM 765.2 – ESD 0 to 15 kV functionality
  • ETM 765.5 [IATA] – non-operating magnetic field interference
  • ETM 765.7 – AC/DC magnetic emissions (5 gauss p-p)
  • ETM 767 (ISO 7779) – sound power/pressure
  • MIL-PRF-28800F – military shock/vibration/bench drop requirements

Certifications and Accreditations for EMC Test Lab in Boeblingen, Germany

  • ISO/IEC 17025:2005 (DAkkS) – For Electromagnetic Compatibility (EMC), Electrical Safety and Environmental Testing
  • ISO 9001:2015(DEKRA)

Get better business results by partnering with Keysight. Contact us to get started.