Highlights

Powerful. Easy to Own. Intuitive to Use.

  • Bandwidths of up to 500 MHz to 6 GHz on all 4 or 8 analog channels
  • Powered by the same Keysight-designed ASICs used in the Infiniium UXR-Series
  • Capabilities extended with 7-in-1 instrument integration: oscilloscope, logic and protocol analyzers, DVM, counter, bode plotter, waveform generator
  • Completely upgradeable, including channel upgrades
PathWave Bench DMM Software enable each connection and control without programming

Simplify Data Gathering and Analysis

The Infiniium EXR-Series offers a robust suite of powerful software for signal integrity, power integrity, protocol decode and trigger applications, and compliance test applications.

Key Specifications

Bandwidth

0.5 - 6 GHz

Analog Channels

4 or 8, upgradeable

Sampling Rate

16 GSa/s

Standard Memory

100 Mpts/ch

Waveform Update Rate

>200,000 wfms/sec

Want to see more specifications?

Find The Model That's Right For You

Featured Resources

View All Resources

View All Resources

Want help or have questions?