Flex Tap Secure+

Industry's most secure flex tap

Already own this product? Visit Technical Support

Highlights

  • Guaranteed Security—Optical technology blocks all incoming light on the monitor ports, neutralizing all threats from affecting the network
  • High Density—Up to 24 fiber taps in 1U maximizes valuable data center real estate
  • Mix and Match—Uses Keysight's standard Flex Tap rackmount, enabling users to deploy a variety of Flex Taps without deploying a new rackmount

Protect Sensitive Networks from Traffic Injection Breaches

The Flex Tap™ Secure+ provides an extra layer of security to the Flex Taps portfolio. Secure+ taps protect networks from malicious or accidental traffic injection from the monitoring infrastructure — preventing disruption, while enabling 100 percent visibility of network traffic.

Want help or have questions?