Highlights

Capturing the Promises of Dis-aggregated 5G RAN

CuSIM is a CU emulator to validate O-RAN O-DU functionality, performance and conformance over the midhaul interface. Highly scalable, CuSIM can emulate O-CUs and is targeted to O-DU vendors who want to test the scalability of their architectures. This virtual solution (with hardware optionally available) supports both NSA and SA. CuSIM can be combined in a wrap-around DU testing configuration with RuSIM, Keysight’s UE/RU emulator.

Validate O-RAN O-DU functionality, performance and conformance over the midhaul interface

  • Targeted to O-DU vendors who want to test the scalability of their architectures
  • Virtual solution (HW optionally available)
  • NSA/SA support
  • Highly scalable, supports multiple DUs
  • DU wrap-around testing option with RuSIM

Featured Resources

Want help or have questions?