Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
- KeysightCare Service and Support
- KeysightAccess Service
- Calibration Services | Global Calibration Services
- Repair Services
- Technology Refresh Services
- Test as a Service — TaaS
- Network / Security Services
- Consulting Services
- Financial Services
- Education Services
- Keysight Support Portal
- Used Equipment
- All Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Learn
- Buy
- Support
What are you looking for?
NTO 2113

Provides high-density performance and 10GE visibility for network monitoring tools
Already own this product? Visit Technical Support
Versatile, Simplified, Cost-Effective Switching for Smaller- to Medium-Size Networks
The Net Tool Optimizer® (NTO) 2113 network monitoring switch provides high-density performance and 10GE visibility for network monitoring tools in all areas of smaller- to medium-size businesses and remote locations.
A cost-effective and easily implemented solution, the 2113 offers a spectrum of capabilities, including packet de-duplication, packet trimming, MPLS stripping, GTP stripping, and extended burst protection. Providing up to 18 SFP/SFP+ Ethernet ports, the 2113 also offers the industry’s most advanced, easy-to-use, drag-and-drop control panel. The 2113’s simplified configuration and ordering also simplifies the ordering and purchase processes for both customers and vendors.
The NTO 2113 comes with a mixture of 10GE and 1GE fully activated fixed ports, making deployment quick and easy, while eliminating the need for additional licenses or costs. Available ports include four 10GE SFP+ ports, eight 1GE SFP ports and four 1GE RJ-45 ports.
The NTO 2113 features Advanced Packet Processing, de-duplication, packet trimming, MPLS stripping, GTP stripping, and extended burst protection.
No One is Easier to Work With Than Keysight
The NTO 2113 provides a high level of scalability for small data center deployments. If this is your first NTO, you’ll never consider anything else! The power and ease of the NTO GUI is one of its most appreciated benefits.
For those who own additional NTO products, Keysight reinforces investment protection by minimizing or even completely eliminating new product training costs. That’s because the new 2113 presents the same intuitive, easily understood management interface as do all other NTO offerings.
Our flexible solutions are all simple to order, install, and manage. At the lowest price point in the marketplace, this full-featured network monitoring switch for medium-size networks is an important cost-containment resource.

Want help or have questions?
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback