Get Versatile Multiport and Multisite Capabilities

Get more vector network analysis in less space. Our PXI vector network analyzers (VNAs) perform fast, accurate measurements and reduce your cost-of-test by simultaneously characterize many devices — two-port or multiport — using a single PXI chassis. Each module is a completely independent two-port network analyzer and you can add up to 16 modules to a chassis for multisite and multiport applications. All ports are fully synchronous to measure multiple ports simultaneously with multiport error correction applied.

Vector Component Analyzers


Vector component analyzers combine the device characterization of network analyzers with the modulated signal capabilities of signal analyzers to enable you to perform the wide variety of tests required for the latest 5G and wireless technologies. The modular architecture gives you a choice to buy only as many ports as you need and the ability to upgrade at any time as your measurement needs evolve.

M9808A  M9815A

Extend Your Capabilities With The Right Tools

Technology is constantly changing. So too are the requirements engineers face. Get more functionality out of your existing hardware today by complementing it with the right accessories to improve productivity and the right Keysight PathWave design and test automation software to accelerate your product development.

Want help or have questions?