- Accessories
- Clamps and Clips
- U1176A LED Probe Clip Light
U1176A LED Probe Clip Light
Clip this 3-in flashlight on your test probes for great visibility when using your handheld DMMs in dark places
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Clip this 3-in flashlight on your test probes for great visibility when using your handheld DMMs in dark places
HIGHLIGHTS
• 3 inches in length
• To be clipped onto test probes to increase visibility
• Comes with one AAA battery
• Operating temperature from -10°C to 55°C
• Dimension (W x L x H): 16.3 mm x 80.0 mm x 33.5 mm
• Weight: 25g with battery
This LED flashlight is designed for used with Keysight handheld digital multimeters. The LED flashlight helps make measurements easier while using handheld digital multimeters in dark places. Clip the 3 inch flash light onto test probes and have great visibility on the test points effortlessly!
Keysight offer variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility