What are you looking for?
SL1720A Scienlab Battery Test System – Pack Level, 90 kW Extendable Version
Solution for testing Battery Packs with an output power up to 90 kW and voltage range up to 1500 V
Starting from
The extendable SL1720A provides sink and source with 1000 to 1500 V, 300 A, and 90 kW.
Highlights
Meet the SL1700A Battery Test System – Pack Level Series
Keysight’s SL1700A Scienlab Battery Test System – Pack Level Series allows to realistically emulate the environment of the future battery pack application in order to test the high-power battery pack comprehensively and improve its functions and safety. The growing demand of e-mobility increase the need of vast battery test labs for EV battery development. Keysight developed the SL1700A Series to accelerate the development and validation of batteries. It offers a voltage range of up to 1500 V and power options between 90 and 270 kW. The new high-voltage SiC (silicon carbide) technology provides a high energy efficiency on a small footprint and helps to minimize your operating costs.
- SiC technology for higher dynamics, precision, and efficiency
- Up to 1.5 MW power due to parallelization
- Small footprint thanks to (modular and) compact design
- Reduce costs for energy and cooling water due to efficient and cost-effective operation with a recovery capability of 96%
- Extendibility of the systems to meet future needs of higher current, voltage or power
Extend the Capabilities of Your Product
Want help or have questions?