Provide SCPI language compatibility to R&S FSP/FSU/FSE/ESU instruments for remote language programming.

Highlights

  • Emulate the remote operation of R&S FSP, FSU, FSE, FSV, FSL, FSW spectrum analyzers or ESU EMI receiver for the most common commands for basic spectrum analyzer functions (modes other than the core spectrum analyzer mode are not supported).
  • Support over 278 SCPI commands from the FSP/FSU/FSE/ESU/FSV/FSL/FSW instruments
  • Support 16 IEEE488.2 standard SCPI commands
  • Match the data format from trace queries to the FSP/FSU/FSE/ESU/FSV/FSL/FSW for the most common data formats (ASCII, Binary 32)
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included
  • Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA.

Extend the Capabilities of Your Product

Want help or have questions?