- Accessories
- Temperature Sensors and Probes
- N5450B InfiniiMax Extreme Temperature Extension Cable
N5450B InfiniiMax Extreme Temperature Extension Cable
Probe your device’s signals in extreme testing conditions with this 92-cm pair of matched cables
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Probe your device’s signals in extreme testing conditions with this 92-cm pair of matched cables.
HIGHLIGHTS
Bandwidth:
- Characterized to 34 GHz
Operational Temperature Range:
- - 55 to + 150 degree C when used with MX0100A, MX0106A and MX0109A
- - 25 to + 80 degree C when with E2677A and other probe heads
Cable Length:
- 36 inches (92 cm)
- The N5450B comes with a pair of matched cables
InfiniiMax probing solution for environmental chamber testing, supporting temperatures from – 55 to + 150 degree (Celsius).
- Flat frequency responses at both ends of extreme temperatures
- Provides 36 inches of flexible reach
- Phase matched GPO (male) to GPO (female) cable pair for InfiniiMax probing system
The N5450B is a replacement of the N5450A. The N5450A will be discontinued in June 2012 and will be supported for 5 years until September 2017. The old and new replacements are 100% form, fit, function and price equivalent to the product it replaces.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility