-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel Data Acquisition Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test
-
Network Security + Visibility
-
Additional Products
-
Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Buy
- Support
- Home
- Products and Services
- ...
- Application Software
- Oscilloscope Software
- N5424A CAN/LIN Option InfiniiVision 6000 and 7000B Series Oscilloscopes (Option AMS)
N5424A CAN/LIN Option InfiniiVision 6000 and 7000B Series Oscilloscopes (Option AMS)
CAN/LIN Automotive Triggering and Decode Option for 6000 and 7000 Series oscilloscopes provide serial triggering and responsive, time-aligned, on-screen decode of the CAN and LIN serial buses
Configuration
CancelSold by: Keysight Online Sales
HIGHLIGHTS
- Integrated serial triggering for testing your CAN/LIN serial buses.
- Real-time protocol decode update rates using hardware-accelerated protocol decoding.
- Precision differential active probes.
- Mixed-signal measurements across analog sensors, serial buses, and digital ECU signals.
- Hexadecimal display format.
- This software option works with Keysight InfiniiVision 6000 and 7000 Series 4-channel DSOs or 4+16 MSOs only.
The Keysight InfiniiVision Series digital storage oscilloscopes (DSOs) and mixed-signal oscilloscopes (MSOs) offer integrated serial triggering and hardware-accelerated protocol decoding solutions that give you the tools you need to efficiently and effectively debug your embedded automotive designs.
The Keysight N5424A CAN/LIN option (Option AMS) allows you to trigger on either standard or extended CAN message IDs, including the message ID of a remote transfer request frame. It supports triggering on a data frame, and allows you to specify message IDs, data and data length for filtering messages of interest. Triggering on active error frames also is supported. In addition, the N5424A supports triggering on specific LIN frame IDs and data, and includes color-coded parity and check sums errors.
Free Trials
Get a 30-day trial license for N5424A.
The N5424A CAN/LIN triggering/decode option is enabled with a license key on the Keysight InfiniiVision 6000/7000 Series oscilloscopes, so there are no files to download and install.

Interested in a N5424A?
Extend the Capabilities for your CAN/LIN Option InfiniiVision 6000 and 7000B Series Oscilloscopes (Option AMS)
Featured Resources
Want help or have questions?