What are you looking for?
M9049A PCIe® High-Performance Host Adapter
Achieve up to 8 GB/s for desktop or rack-mounted external computers with PCIe expansion slots
Starting from
HIGHLIGHTS
The Keysight M9049A PCIe host adaptor for computers with PCIe expansion slots provides a high-performance link from an external computer to an AXIe or PXIe chassis. The M9049A PCIe host adapter has a flexible configuration capability — each card has two Gen 3 x8 PCIe cable links that achieve speeds up to 8 GB/s on each port.
Combining these two ports into a single x16 cable link has a speed of up to 16 GB/s. You can now build a data-intensive system using a high-performance desktop or rack-mounted computers.
The M9049A PCIe host adaptor uses a PCIe switch and clock isolation to create a high-quality clock source through the PCIe cable to the PXIe or AXIe chassis. You can place the PCIe link on any computer and get the same high-performance. The M9049A PCIe host adaptor uses two x8 Molex cable connectors with x8 to x8 PCIe cables tested to operate at Gen 3 speeds. The operation is transparent to the software application, and software drivers are not necessary.
Applications
- connects to an external computer using an AXIe or PXIe chassis
Functionality
- comes with a dual-port PCIe® adapter
- enables AXIe chassis and PXIe chassis connected to a desktop or rack-mounted computer via standard x8 PCIe cables
- provides dual-mode operation with a single x16 connection to a single chassis or dual x8 connections to two chassis (switch-selectable)
- supports PCIe standard profile format for an x16 computer slot with dual PCIe x8 cable connectors
Performance characteristics
- high data bandwidth maximum of 16 GB/s using x16 mode)
The Keysight M9049A PCIe host adaptor for computers with PCIe expansion slots provides a high-performance link from an external computer to an AXIe or PXIe chassis. The M9049A PCIe host adapter has a flexible configuration capability — each card has two Gen 3 x8 PCIe cable links that achieve speeds up to 8 GB/s on each port.
Combining these two ports into a single x16 cable link has a speed of up to 16 GB/s. You can now build a data-intensive system using a high-performance desktop or rack-mounted computers.
The M9049A PCIe host adaptor uses a PCIe switch and clock isolation to create a high-quality clock source through the PCIe cable to the PXIe or AXIe chassis. You can place the PCIe link on any computer and get the same high-performance. The M9049A PCIe host adaptor uses two x8 Molex cable connectors with x8 to x8 PCIe cables tested to operate at Gen 3 speeds. The operation is transparent to the software application, and software drivers are not necessary.
PCI-SIG®, PCIe®, and the PCI Express® are US registered.
Key Specifications

Interested in a M9049A?
Extend the capabilities for your M9049A PCIe High-Performance Host Adapter
Featured Resources for M9049A PCIe High-Performance Host Adapter
Want help or have questions?