- Home
- Products and Services
- Spectrum Analyzers (Signal Analyzers)
- E9285B Modulation Analysis Software [Obsolete]
E9285B Modulation Analysis Software
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
Digital Video Modulation analysis for multiple formats:
- Digital Video Modulation Analysis: E9285B-H01 DVB-T/H; E9285B-H02 ISDB-T; E9285B-H08 DTMB; E9285B-H07 DVB-SH (OFDM mode Only)
- Digital Audio Modulation Analysis: E9285B-H06 DAB/DAB+/T-DMB; E9285B-H09 ISDB-TSB
- Other: E9285B-H03 ETC; E9285B-H04 DSRC
Features:
- Support different RF front-ends depending on performance requirement: X-Series Signal Analyzer, PSA, E4406A or VXI-based RF Vector Signal Analyzer 89640S or 89641S
- Saving and Recalling Setup
- Saving and Recalling Recording
Readout/Display:
- Symbol IQ Constellation
- Symbol Metrics (Overall MER, EVM, Frequency Error, Amplitude Error, Phase Error etc)
- Channel Frequency/Impulse Response
- CCDF, Time and Spectrum (including channel power)
E9285B is PC-based software for modulation analysis which will run on X-Series or can be used on a PC with ESA-E, PSA or X-Series as the RF front-end. The 89601A VSA software must also be installed on the same PC (or X-Series) for hardware connectivity but no 89600 license is required.
The E9285B software includes the following options:
E9285B-H01 DVB-T/H Modulation Analysis
Status: Discontinued Replacement Products: N6153A or W6153A X-Series Measurement Application
- Compliant with DVB-T standard ETSI EN 300 744 and DVB-H standard ETSI EN 302 304
- 2K, 8K and now 4K C-OFDM modes supported
- 5MHz channel width supported (plus 6, 7 and 8 MHz)
- Readouts/displays: Symbol IQ Constellation; Symbol Metrics (MER, EVM and Frequency Error etc); Equalizer Frequency/Impulse Response; Error Vector Spectrum; CCDF and Spectrum etc
E9285B-H02 ISDB-T Modulation Analysis
Status: Discontinued Replacement Products: N6155A or W6155A X-Series Measurement Application
- Compliant with ISDB-T standard ARIB STD-B31
- Carrier frequency and bandwidth can be set from user interface
- Support the modes and segment types called out in the ISDB-T standard
- Readouts/displays: Symbol IQ Constellation; Symbol Metrics (MER, EVM and Frequency Error etc); Channel Frequency/Impulse Response; Equalizer Frequency/Impulse Response; Error Vector Spectrum; CCDF and Spectrum etc
E9285B-H03 ETC Analysis
Status: Discontinued Replacement Product: N6160A X-Series Measurement Application
- Compliant to ARIB STD-T75
- ASK mode supported
- Readout/Displays: Eye opening ratio, Modulation Index, On/Off Ratio
E9286B-H04 DSRC Analysis
Status: Discontinued Replacement Products: N9064A or W9064A X-Series Measurement Application
- Compliant to ARIB STD-T75
- Pi/4-DQPSK mode supported
- Readout/Displays: Symbol IQ Constellation; Symbol Metrics (EVM, Frequency Error, etc.)
E9285B-H06 DAB/DAB+/T-DMB Modulation Analysis
Status: Discontinued Replacement Product: 89601B-BHF 89600 VSA Software
- Compliant with DAB, DAB+ and T-DMB physical layer standards
- Carrier frequency and bandwidth can be set from user interface
- Support the Mode I, II, III and IV defined in DAB standard
- Readouts/displays: Symbol IQ Constellation; Symbol Metrics (Overall MER, EVM; Frequency Error, Amplitude Error and Phase Error); Channel Frequency/Impulse Response; Equalizer Frequency Response; Error Vector Spectrum; CCDF, Time and Spectrum
E9285B-H07 DVB-SH Modulation Analysis
Status: Discontinued Replacement Product: 89601B-BHF 89600 VSA Software
- Compliant with DVB-SH standard EN 302 583
- OFDM mode only
- Carrier frequency and bandwidth can be set from user interface
- Support the modes and segment types called out in the DVB-SH standard
- Readouts/displays: Symbol IQ Constellation; Symbol/Metrics (MER, EVM and Frequency Error etc); Channel Frequency/Impulse Response; Error Vector Spectrum; CCDF and Spectrum etc
E9285B-H08 DTMB Modulation Analysis
Status: Discontinued Replacement Products: N6156A or W6156A X-Series Measurement Application
- Compliant with DTMB standard GB20600-2006
- Support Chinese DTMB (GB 20600-2006) standard
- Support both single carrier (C=1) and multi-carrier (C=1780) modes
- Readouts/displays: Header/Payload IQ Constellation; Header/Payload Error Vector; Header/Payload symbol
- Metrics (MER, EVM, Frequency Error etc); Channel Frequency Response; CCDF and Spectrum etc
E9285B-H09 ISDB-TSB Modulation Analysis
Status: Discontinued Replacement Products: N6155A or W6155A X-Series Measurement Application
- Compliant with ISDB-TSB standard
- Carrier frequency and bandwidth can be set from user interface
- Support the one or three segments configuration in the ISDB-TSB standard
- Readouts/displays: Symbol IQ Constellation; Symbol Metrics (Overall MER, EVM; Layer A/B MER; Data/Pilots/TMCC/AC1 MER; Frequency Error, Amplitude Error, Phase Error); Channel Frequency/Impulse Response; Equalizer Frequency/Impulse Response; Error Vector Spectrum; CCDF, Time and Spectrum
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility