Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Post-Purchase Upgrades
- Oscilloscopes Upgrades
- DSOX3BW24 3000A X-Series 4-Channel Oscilloscope Bandwidth Upgrade: 100 MHz to 200 MHz
DSOX3BW24 3000A X-Series 4-Channel Oscilloscope Bandwidth Upgrade: 100 MHz to 200 MHz
Upgrade bandwidth for 3000 X-Series oscilloscopes
Sold by: Keysight Online Sales
Starting from
Upgrade bandwidth for 3000 X-Series oscilloscopes.
HIGHLIGHTS
- Protect your investment with the ability to increase your oscilloscope bandwidth to 200 MHz as your needs change
- Upgrade instantly with the license-only upgrade
- No return to service center required. Bandwidth upgrade applies to both DSO and MSO models.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback