Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
AP4005A FS2 Frequency Synthesizer, 1 MHz to 40 GHz
Improved performance with reduced SSB phase noise
Starting from
The AP4005A FS2 frequency synthesizer extends the frequency range to 40 GHz with improved performance and reduced single sideband (SSB) phase noise.
Highlights
Extend your frequency synthesizer’s range to 40 GHz
Combine fast switching speed with ultra-low phase noise and high output power. Compared to other models, the AP4005A boasts an extended frequency range of 1 MHz to 40 GHz, with improved performance and significantly reduced single sideband (SSB) phase noise.
- Get coverage for a frequency range of 1 MHz to 40 GHz, with a switching speed of 85 μs and a power range from -10 to +25 dBm
- Compact unit weighs less than 0.5 kg and consumes about 20 W of power
- Leverage multi-channel, phase-coherent sources by connecting multiple units, generating the main 100 MHz or 1 GHz reference frequency in one unit and looping it to the others
- Use for applications such as radar signal generation and testing, quantum computing, electronic warfare, and spectroscopy
Extend the Capabilities of Your Product
Want help or have questions?