-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel Data Acquisition Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test
-
Network Security + Visibility
-
Additional Products
-
Services
- KeysightCare Service and Support
- KeysightAccess Service
- Calibration Services
- Repair Services
- Technology Refresh Services
- Test as a Service (TaaS)
- Test Asset Management and Optimization
- Network/Security Services
- Consulting Services
- Financial Services
- Education Services
- Keysight Support Portal
- Used Equipment
- All Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Buy
- Support
- Home
- Products and Services
- Accessories
- Calibration Modules and Kits
- 85038M Standard Mechanical Calibration Kit, DC to 7.5 GHz, 7–16 (male)
85038M Standard Mechanical Calibration Kit, DC to 7.5 GHz, 7–16 (male)
85038M Standard Mechanical Calibration Kit, DC to 7.5 GHz
Configuration
CancelSold by: Keysight Online Sales
Highlights
- DC to 7.5 GHz (usable to 8 GHz) frequency range
- Calibration standards with male 7-16 connectors
The Keysight 85038M calibration kit contains only male calibration devices (open circuit, short circuit and termination) and has frequency coverage from dc to 7.5 GHz (usable to 8 GHz).
Modern wireless communication systems require high-performance components offering low VSWR and low intermodulation distortion at high transmit power levels. To meet these needs, 7-16 connectors are becoming increasingly common in base station transmitters, amplifiers, duplexers, and other products. These connectors conform to IEC 169-4, DIN 47223, European standard EN 122190, and British standard BSEN 122190.
To calibrate Keysight network analyzers for measurements of devices with 7-16 connectors, Keysight offers the 85038M calibration kit with precision 7-16 standards.

Interested in a 85038M?
Featured Resources for 85038M Standard Mechanical Calibration Kit, DC to 7.5 GHz, 7–16 (male)
Want help or have questions?