Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test + Security
-
Network Visibility
-
Additional Products
-
Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Buy
- Support
No product matches found - System Exception
- Home
- Products and Services
- 11920C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 110 GHz [Discontinued]
11920C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 110 GHz
Product Status:
Discontinued / Currently Supported
Discontinued / Currently Supported
Prev
Replacement Product
No replacement found for this product.
Next
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
The Keysight 11920C precision 1.0 millimeter waveguide-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms and frequency range from dc to 110 GHz.
- Measurement accuracy and versatility for 85/110 GHz 1 mm test systems
- Ease of use for on-wafer and coaxial measurements
- Insertion loss: 0.5 dB
- Return loss: 20 dB (20 to 50 GHz)
- Maximum CW power: 10 W
- Repeatibility: -35 dB
Sort by :
Date
Date
Title
Filter Results
No information found for this product
Reset
By Type of Content