These files are also included in Help > Examples of 89600 VSA software.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2014-05-15 1.0 Initial Release
Release Date Version
2014-05-15 1.0
Version Description
Initial Release

How to Download

  • Click on the Download button­
  • Select Save
  • Open the zip file
  • Save the executable file and user's guide to the appropriate folder

How to Install

  • See Supporting Documentation

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 8 Professional
  • Windows 8 Enterprise
  • Windows 7 Professional
  • Windows 7 Enterprise
  • Windows 7 Ultimate

Prerequisites

  • 89600 VSA v18 or later to be installed, licensed with Option 200, 300 and AYA

Supported Instruments

  • N9070A Wideband Signal Analysis Solution
No previous versions available
SHOW MORE