How to Download

  • Click the Download button.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows 7
  • Windows 8.1
  • Windows 10

Prerequisites

  • Hardware Requirements:
    The followings are required for installing the M960x software.
    - Controller (desktop PC, laptop PC, rackmount PC, or PXIe embedded computer)
    - Keysight PXIe chassis which has already been set up
    For setting up the controller and the PXIe chassis, refer to the PXIe chassis documentation.

  • Software Requirements:
    The followings are required for installing the software.
    - Operating system:
     Microsoft Windows 7 Professional SP1 or later (32-bit/64-bit)
     Microsoft Windows 8.1 Professional or later (32-bit/64-bit)
     Microsoft Windows 10 (32-bit/64-bit)
    - Keysight IO Libraries Suite: Keysight IO Libraries Suite 2019 or later

Supported Instruments

  • M9601A,M9602A,M9603A,M9614A,M9615A