What are you looking for?
LTE TDD - X-Series Signal Analyzers IVI and MATLAB Instrument Drivers
Not the driver you were looking for? See all Signal Analyzer drivers at: |
---|
https://www.keysight.com/find/sa-ivi |
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Release Date | Version | Version Description |
---|---|---|
2020-04-28 | 2.4.1.0 | Added new value (BoundariesTableResults) to RepCap OccupiedBandwidthTrace. |
Release Date | Version |
---|---|
2020-04-28 | 2.4.1.0 |
Version Description |
---|
Added new value (BoundariesTableResults) to RepCap OccupiedBandwidthTrace. |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
Version Description:
Added support for
- M9421A and N9041B.
- 256QAM support added.
- Channel power ETC1,ETC2,ETC3 standard, "Auto Span","Egate Start time" and "Peak Marker" functions.
- Occupied Bandwidth Display, Egate Start time, Peak Marker and Display functions.
- SEMask Cumulative Mask and Sweep Type functions.
- CEVM Configure, Fetch, Read, Display, Average and Trigger functions.
- IQWaveform XRef Position, YRef Position, Time average count, Sample rate, Frequency Synth, IF Gain Offset, Filter BW and Filter Alpha functions.
- Spectrum Monitor Ref Position function.
- PowerVsTime Display, Limit Mask, Ramp, Auto BW, Power Trace Off, Timing Reference, Measurement Rules and Burst Trace functions.
- Spurious Emission Display, Report Mode and Sweep functions.
- Modulation Analysis Carrier Allocated and Uplink Decode functions.
- Trigger External 1 Delay compensation, and External 2 delay compensation function.
- Downlink Transient time in Transmit On/Off Power measurement.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, M9420A, M9421A, M9290A, N9040B, N9041B, N9000B, N9010B, N9020B, N9030B, M90XA, M8920A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
Version Description:
Added support for
- M9421A and N9041B.
- 256QAM support added.
- Channel power ETC1,ETC2,ETC3 standard, "Auto Span","Egate Start time" and "Peak Marker" functions.
- Occupied Bandwidth Display, Egate Start time, Peak Marker and Display functions.
- SEMask Cumulative Mask and Sweep Type functions.
- CEVM Configure, Fetch, Read, Display, Average and Trigger functions.
- IQWaveform XRef Position, YRef Position, Time average count, Sample rate, Frequency Synth, IF Gain Offset, Filter BW and Filter Alpha functions.
- Spectrum Monitor Ref Position function.
- PowerVsTime Display, Limit Mask, Ramp, Auto BW, Power Trace Off, Timing Reference, Measurement Rules and Burst Trace functions.
- Spurious Emission Display, Report Mode and Sweep functions.
- Modulation Analysis Carrier Allocated and Uplink Decode functions.
- Trigger External 1 Delay compensation, and External 2 delay compensation function.
- Downlink Transient time in Transmit On/Off Power measurement.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, M9420A, M9421A, M9290A, N9040B, N9041B, N9000B, N9010B, N9020B, N9030B, M90XA, M8920A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
Version Description:
Added support for
- M9421A and N9041B.
- 256QAM support added.
- Channel power ETC1,ETC2,ETC3 standard, "Auto Span","Egate Start time" and "Peak Marker" functions.
- Occupied Bandwidth Display, Egate Start time, Peak Marker and Display functions.
- SEMask Cumulative Mask and Sweep Type functions.
- CEVM Configure, Fetch, Read, Display, Average and Trigger functions.
- IQWaveform XRef Position, YRef Position, Time average count, Sample rate, Frequency Synth, IF Gain Offset, Filter BW and Filter Alpha functions.
- Spectrum Monitor Ref Position function.
- PowerVsTime Display, Limit Mask, Ramp, Auto BW, Power Trace Off, Timing Reference, Measurement Rules and Burst Trace functions.
- Spurious Emission Display, Report Mode and Sweep functions.
- Modulation Analysis Carrier Allocated and Uplink Decode functions.
- Trigger External 1 Delay compensation, and External 2 delay compensation function.
- Downlink Transient time in Transmit On/Off Power measurement.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, M9420A, M9421A, M9290A, N9040B, N9041B, N9000B, N9010B, N9020B, N9030B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, M9420A, M9290A, N9000B, N9010B, N9020B, N9030B, N9040B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- N9000A, N9010A, N9020A, N9030A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A