What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
TSCTK1802-02 Library Package for Keysight DDR4 DIMM Boundary Test Card
The BDSL files and libraries enable the x1149 software to execute boundary scan tests using the Boundary Test Card for testing DDR5 DIMM slots.
What it does:
a) These files can be loaded into the x1149 software to perform boundary scan tests on DDR4 DIMM slots efficiently.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2024-10-28 | 0.95 | Initial release of BDSL files and library package for boundary scan tests using the Boundary Test Card on DDR4 DIMM slots. |
Release Date | Version |
---|---|
2024-10-28 | 0.95 |
Version Description |
---|
Initial release of BDSL files and library package for boundary scan tests using the Boundary Test Card on DDR4 DIMM slots. |
How to Download
- Click the Download button to download the TSCTK1802-02 Libraries - Rev0.98 20180725.zip
How to Install
- Extract the zip file
- Load the files using the x1149 software
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows 7 (64-bit)
- Windows 10 (64-bit)
- Windows 11 (64-bit)
Prerequisites
- This file requires the x1149 software to work
Supported Instruments
- x1149 Boundary Scan Analyzer
No previous versions available
SHOW MORE