IntuiLink for Keysight 7000 Series oscilloscopes offers the following capabilities:

  • Capture waveform data and screen images in Microsoft® Excel and Microsoft Word with a mouse click.
  • Save and restore oscilloscope settings.
  • Make up to 12 quick measurements.
  • Support scope and logic channels (for MSO).
  • Support USB or LAN interface.

Keysight IntuiLink Toolbar requires the Keysight I/O Libraries for connections to the instruments. Connections to the instruments via LAN or USB needs to be configured first in the I/O Libraries. For USB connections, Keysight I/O Libraries version M.01.00 or later is required.

IntuiLink Toolbar for 7000 Series oscilloscopes limits the size of data transfer to a maximum of 50,000 points regardless of the actual number of points on the screen. The 7000 Series can capture up to 8 million points (scope or logic channels) of memory. To transfer more than 50,000 points on the 7000 Series scopes, use IntuiLink Data Capture for Keysight Oscilloscopes, Version 3.81

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2009-11-11 1.04 Supported Models: 7000 Series Oscilloscopes
Release Date Version
2009-11-11 1.04
Version Description
Supported Models: 7000 Series Oscilloscopes

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • Information Not Available
No previous versions available
SHOW MORE