The hardware security key provided with the original shipment must be the only key installed on LPT1 parallel port during the update process. If you do not have a hardware security key, contact your local sales office to purchase one.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-02-20 A.02.00 Version A.02.00 provides an update from revision A.01.00 to revision A.02.00. This update allows Microsoft Word 97 to work with the auto report feature in the Report Generator software. This fixes problems that occur when using the European numbering
Release Date Version
2004-02-20 A.02.00
Version Description
Version A.02.00 provides an update from revision A.01.00 to revision A.02.00. This update allows Microsoft Word 97 to work with the auto report feature in the Report Generator software. This fixes problems that occur when using the European numbering

How to Download

  • Select the executable file. Choose Run.

How to Install

  • Choose Run.

Licensing

  • Does Not Require a License

Installs on: PC

Prerequisites

  • See Above

Supported Instruments

  • 85878A
No previous versions available
SHOW MORE