High-Speed Digital Eye DiagramsKeysight Technologies' EDA Simulation Tools Seminar Details Solutions for Solving Signal/Power Integrity Challenges

Live seminar was presented in Santa Clara, CA on July 14 and 16, 2015.

Why this seminar material is important?

A short seminar to learn more about the new features that are enabling today’s high-speed digital engineer to solve the toughest Signal Integrity (SI) and Power Integrity (PI) challenges at all stages of the pre-layout, post-layout, measurement design flow.

PCB Stack-up Design with Controlled Impedance Line Designer (CILD)

Get a closer look at PCB stack-up design and learn what matters for signal integrity with Keysight’s ADS Controlled Impedance Line Designer. Utilize both S-Parameter analysis techniques and eye mask statistics to optimize your PCB stack-up.

ADS USB 3 and PCIe 3 Test Benches with Waveform Bridge to Instrument Certified Infiniium Test Compliance Applications

With data rates increasing well into the microwave domain the risk of PCB design spins are increasing. Learn how to speed up the design/debug process by using the same industry certified Keysight Infiniium USB 3 and PCIe 3 Test Compliance Applications for both simulated and measured waveforms.

PAM-4 IBIS AMI Channel Simulations

Get a preview of the new multi-level PAM-4 IBIS AMI channel simulations coming in the ADS 2015.09 release this fall. Learn how to leverage fast channel simulations with the ease of use of IBIS AMI models to explore pre-layout optimization of PAM-4 SERDES channels.

ADS PI Pro Electromagnetic Simulations for Power Integrity

Feeling lucky with your next design? Or would you prefer to anticipate any potential power integrity problems before your design reaches full system hardware tests? If so, learn how the new ADS PI Pro EM simulator coming in ADS 2015.09 can quickly analyze DC IR drop and run full 3D-EM simulation for high frequency distributed L, C, and R parasitics.

Download the Materials from our Recent Seminar

Seminar Presentations and Papers
Agenda (875 KB, PDF)
PCB Stack-up Design with Controlled Impedance Line Designer (CILD) (1.8 MB, PDF)
ADS USB-3, PCIe-3 Test Benches with Waveform Bridge to Instrument Certified Compliance Test Applications (2.98 MB, PDF)
PAM-4 IBIS AMI Channel Simulations (1.19 MB, PDF)
ADS PI Pro Electromagnetic Simulations for Power Integrity
Note:
Please contact your local Keysight representative for more information.

Additional Example Workspaces from the Presentation Demos

Note: Access to workspace materials for this seminar requires an active license and Knowledge Center login.

Already have an active license and Knowledge Center login? Please visit the Knowledge Center in the fall of 2015 with the next release of ADS for the New 2015 Keysight EEsof EDA Simulation Tools for Signal Integrity and Power Integrity seminar materials and downloads.

Already have a license but don't have a Knowledge Center login? Please fill out and submit the Keysight EDA Knowledge Center Registration Form.

Don't have an active license and are not on support?