Highlights

PathWave System Design (SystemVue) 2020 Update 1.0 is a major update release with the addition or enhancement of these key capabilities:

  • RF system modeling enhancements for improved amplifier and mixer fidelity
  • Improved receiver modeling through support of automatic gain/level control models incorporating distortion
  • Phased array antenna modeling improvements for dense array structures such as Radar and EW applications
  • 802.11ax VTB for circuit designers in ADS and new 802.11ax reference receiver
  • Radar/EW – new example structure, updates to current examples, new reference examples
  • Platform updates to plotting/visualization, dataset viewer, and error reporting
  • Library and example updates to 5G NR, WLAN
  • PMCW Radar examples for Automotive Radar library

Description

PathWave System DesignPathWave System Design (SystemVue) 2020 Update 1.0 is a major update release. It continues the focused effort to make system simulation usable by all levels of system engineers by connecting circuit design, RF system design, baseband design, and hardware test together in a single platform.

RF system modeling enhancements for improved amplifier and mixer fidelity

  • Addressed differences between frequency and time domain signals and intermods for mixer and amplifier
  • Improved amplifier and mixer intermodulation modeling when using frequency comb input

Improved receiver modeling through support of automatic gain/level control models incorporating distortion

  • Var_amp and ATTN_Ctrl are now supported in Dataflow simulation through RF_Link
  • New example of receiver performance with VGA included

Receiver Simulation with AGC Loop Example

Figure 1. Receiver simulation with AGC Loop example.

Phased array antenna modeling improvements for dense array structures such as Radar and EW applications

  • Dataflow PA models now support overlapped subarrays, enabling generation of multiple beams in a single simulation

New Phased Array Radar Application Example

Figure 2. New Phased Array Radar application example.

802.11ax VTB for circuit designers in ADS and new 802.11ax reference receiver

  • Created 802.11ax VTB for use in PathWave ADS circuit level simulation
  • Added 802.11ax reference receiver with outputs for constellation, channel coded bits, and mpdu bits
  • Added support for 80+80MHz bandwidth in 802.11ax source and EVM model
  • Added parameters to EVM model to be consistent with VSA software

New 802.11ax Reference Receiver Example

Figure 3. New 802.11ax Reference Receiver example.

Radar/EW – new example structure, updates to current examples, new reference examples

  • Phased Array RF Impairment Modeling examples
  • New ‘Signal Generation’ example folder with unified Phase Coding workspace
  • Updated CW and Phase Coded Signal examples
  • New EW examples structure with consolidated workspaces
  • New monopulse phased array radar example

New Radar-EW Example Directory Structure

Figure 4. New Radar/EW example directory.

Platform updates to plotting/visualization, dataset viewer, and error reporting

  • New 3D graph palettes including Keysight instrument standards
  • New graph color themes including light, dark, and PathWave palettes
  • Added beam pattern UV plots for phased array
  • Redesigned dataset viewer for result exploration
  • New error window for filtering/sorting of messages

Updated Visualization Colors Matching Keysight Instrumentation

Figure 5. Updated visualization colors matching Keysight instrumentation.

Library and Example Updates

  • 5G NR Advanced Modem
    • New synchronization method of CP+DMRS for downlink HARQ simulation
    • Support for MIMO measurements in NR_DL_EVM model
    • Support for MIMO configuration in VSA setup file
    • Test Model 38.141-1 and 38.141-2 in NR_DL_TM.wsv updated to version 16.1.0 (2019.09)
    • Updated NR LD and UL EVM model to output composite Magnitude and Phase error

 

  • WLAN
    • Two new examples for 802.11ax BER and FER simulation
    • Three new examples for 802.11ax VTB simulation

 

  • PMCW (Phase Modulated Continuous Wave) system-level analysis examples
    • PMCW waveform-based MIMO architecture
    • Hadamard-Matrix-based orthogonal waveform generation
    • Enhance Rx aperture size with the virtual aperture to enhance angle measurement accuracy

Looking for another version? View other PathWave System Design (SystemVue) product versions.