BenchVue Licenses Included with Instruments
BenchVue app licenses are now included with many Keysight instruments. Find information for:
- How to download and install BenchVue software
- What instruments are eligible for a BenchVue license
- What apps are activated with each instrument type
- Basic instructions for how to redeem and activate this type of license
- Frequently asked questions regarding included BenchVue licenses.
NOTE: BenchVue Licenses Included with Instruments are Licensed for Single User.
BenchVue software
Keysight BenchVue software for the PC eliminates many of the issues around bench testing. By making it simple to connect, control instruments, and automate test sequences you can quickly move past the test development phase and access results faster than ever before. Dedicated instrument apps allow you to quickly configure the most commonly used measurements and setups for each instrument family.
For an overview of BenchVue software, visit the BenchVue home page.
How do I download and install BenchVue software?
BenchVue software is designed as a platform with apps that can be installed into that platform. Generally the best experience is to:
1. Download and install the platform first, , except for the latest standalone app as below:
Standalone App | App Version |
BV0001B - Digital Multimeter Control App | 2021 |
BV0002B - Function Generator Control App | 2021 |
BV0003B - Power Supply Control App | 2021 |
BV0004B - Oscilloscope Control App | 2021 |
2. Connect and find your instrument inside of BenchVue
3. Double click on the instrument to download the right BenchVue app.
You can also install the platform first then download and install apps separately using the web page in step 1.
BenchVue licenses included with instruments
Keysight instruments started including BenchVue licenses June 1, 2019. Instruments purchased after June 1, are eligible for a BenchVue license. These licenses can be activated from BenchVue with only the model and serial number of your instruments. See instructions to check for eligibility and activation instructions.
What instrument types include BenchVue licenses?
DMM | InfiniiVision Oscilloscopes |
Function Generators | Power Meters Power Sensors |
DAQ | USB Modular Instruments |
DC Power Supplies/SMU | Universal Counters |
Electronic Loads |
Eligible Instruments and apps
Product Category | Models Including a BenchVue license | BenchVue App that is included | Eligible Units |
---|---|---|---|
Digital Multimeters (7) | 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A | Purchased after June 2019 | |
Function Generators (15) | 33210A, 33509B, 3510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B, 33611A, 33612A, 33621A, 33622A, EDU33211A, EDU33212A | Purchased after June 2019 | |
DC Power Supplies & Source Measure Units (110) | B2901A, B2902A, B2911A, B2912A, B2961A, B2962A, E36102A, E36103A, E36104A, E36105A, E36106A, E36102B, E36103B, E36104B, E36105B, E36106B, E36231A, E36232A, E36233A, E36234A, E36310A, E36311A, E36312A, E36313A, E3631A, E3632A, E3633A, E3634A, E3640A, E3641A, E3642A, E3643A, E3644A, E3645A, E3646A, E3647A, E3648A, E3649A, N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A, N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A, N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A, N5770A, N5771A, N5772A, N6700A/B/C, N6701A/C, N6702A/C, N6705A/B/C, N8731A, N8732A, N8733A, N8734A, N8735A, N8736A, N8737A, N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A, N8756A, N8757A, N8758A, N8759A, N8760A, N8761A, N8762A, N8920A, N8921A, N8922A, N8923A, N8924A, N8925A, N8926A, N8927A, N8928A, N8929A, N8930A, N8931A, N8932A, N8933A, N8934A, N8935A, N8936A, N8937A, N8940A, N8941A, N8942A, N8943A, N8944A, N8945A, N8946A, N8947A, N8948A, N8949A, N8950A, N8951A, N8952A, N8953A, N8954A, N8955A, N8956A, N8957A, EDU36311A | BV0003B Power Supply Control & Automation App | Purchased after June 2019 |
Oscilloscopes(83) | DSOX 1102A, DSOX 1204A, DSOX 1204G,DSOX1102G,DSOX 2002A, DSOX 2004A, DSOX 2012A, DSOX 2014A, DSOX 2022A, DSOX 2024A, DSOX 3012A, DSOX 3012T, DSOX 3014A, DSOX 3014T, DSOX 3022T, DSOX 3024A, DSOX 3024T, DSOX 3032A, DSOX 3032T, DSOX 3034A, DSOX 3034T, DSOX 3052A, DSOX 3052T, DSOX 3054A, DSOX 3054T, DSOX 3102A, DSOX 3102T, DSOX 3104A, DSOX 3104T, DSOX 4022A, DSOX 4024A, DSOX 4032A, DSOX 4034A, DSOX 4052A, DSOX 4054A, DSOX 4104A, DSOX 4154A, DSOX 6002A, DSOX 6004A, EDUX1002A, EDUX1002G, MSO-X 2002A, MSO-X 2004A, MSO-X 2012A, MSO-X 2014A, MSO-X 2022A, MSO-X 2024A, MSO-X 3012A, MSO-X 3012T, MSO-X 3014A, MSO-X 3014T, MSO-X 3022T, MSO-X 3024A, MSO-X 3024T, MSO-X 3032A, MSO-X 3032T, MSO-X 3034A, MSO-X 3034T, MSO-X 3052A, MSO-X 3052T, MSO-X 3054A, MSO-X 3054T, MSO-X 3102A, MSO-X 3102T, MSO-X 3104A, MSO-X 3104T, MSO-X 4022A, MSO-X 4024A, MSO-X 4032A, MSO-X 4034A, MSO-X 4052A, MSO-X 4054A, MSO-X 4104A, MSO-X 4154A, MSOX6002A , MSOX6004A , P9241A, P9242A, P9243A, EDUX1002A, EDUX1002G, EDUX1052A, EDUX1052G | BV0004B Oscilloscope Control & Automation App | Purchased after June 2019 |
Data Acquisition Units (5) |
34970A, 34972A, 34980A, DAQ970A, DAQ973A | BV0006B Data Acquisition Control & Analysis App | Purchased after June 2019 |
Power Meters/Sensors (34) | N1911A, N1912A, N1913A, N1914A, N8262A, L2051XA, L2052XA, L2053XA, L2061XA, L2062XA, L2063XA, U2000A, U2000B, U2000H, U2001A, U2001B, U2001H, U2002A, U2002H, U2004A, U2021XA, U2022XA, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA, U2053XA, U2063XA, U8481A, U8485A, U8487A, U8488A, U8489A | BV0007B Power Meter/Power Sensor Control & Analysis App | Manufactured after Jan 2017 |
Electronic Loads (2) | N3300A, N3301A | BV0012B Electronic Load Control & Automation App | |
Universal Counters (3) | 53210A, 53220A, 53230A | BV0011B Universal Counter Control & Automation App | Purchased after June 2019 |
USB Modular Digital Multimeters(1) | U2741A | BV0021B BenchVue USB Modular Digital Multimeter Pro App | Manufactured after Jan 2015 |
USB Modular Function Generators (1) | U2761A | BV0022B BenchVue USB Modular Function Generator Pro App | Manufactured after Jan 2015 |
USB Modular Source Measure Units (2) | U2722A, U2723A | BV0023B BenchVue USB Modular SMU Pro App | Manufactured after Jan 2015 |
USB Modular Oscilloscopes (2) | U2701A, U2702A | BV0024B BenchVue USB Modular Oscilloscope Pro App | Manufactured after Jan 2015 |
USB Modular Data Acquisition Units (13) | U2351A, U2352A, U2353A, U2354A, U2355A, U2356A, U2331A, U2531A, U2541A, U2542A, U2651A, U2652A, U2653A | BV0025B BenchVue USB Modular DAQ Pro App | Manufactured after Jan 2015 |