IoT is evolving fast. Can your IoT designs withstand the rigors of the real world?

Success in the IoT requires all the 5 C’s: Continuity, Connectivity, Compliance, Coexistence, and Cybersecurity. Let Keysight help you address the 5 C’s of IoT and accelerate your smart innovation through precise and consistent measurement science that spans the entire product lifecycle from design simulation to prototype validation, manufacturing test, and optimization in networks and cloud environments.

Connect with Keysight. Together, we realize your vision of IoT.

Time & Date
08:00 – 18:00, 3-4 September, 2020

Location
Centre des Congrès de Lyon – Cité Internationale
50 quai Charles de Gaulle – 69006 Lyon
Booth W119

Get your free pass

Resources

Get access to Keysight's IoT white papers, application notes and case studies to help solve your measurement challenges.

Demonstrations

Optimize IoT Device Battery Life and Over-the-Air Signaling test

The IoT device battery life optimization solution (X8712A) enables RF/DC event-based power consumption analysis, estimates battery life and helps detect design weakness. The OTA signaling test solution (X8711A) addresses the limitation of the parametric tester (one box tester) and golden radio test method by testing critical RF test parameters of products in their final form.

See More, Do More, Save Time with MXR

You want your design to shine, and that means seeing more signals in new ways. Be ready with a Keysight Infiniium MXR-Series oscilloscope: it’s your window into the intricate interactions of complex designs. Get from symptom to resolution fast by coupling the efficiency of an 8-in-1 bench solution with unprecedented simultaneous 8 channel performance.

Simplify IoT Wireless Design and Test

Signal Studio for IoT (N7610C) is a time-saving, flexible suite of signal-creation tools that helps create and download IoT waveforms to the signal generator for component, transmitter, and receiver test. The X-Series measurement applications, supported by all X-Series signal analyzers, enable one-button testing for the various IoT wireless formats. The 89600 VSA software enables digital modulation analysis for deeper troubleshooting of wireless formats.

Verify C-IoT Network Quality and Coverage

The only way to verify IoT service coverage accurately is to perform active tests in the network with an IoT device connected to a measurement tool SW and to generate load over the connection between the device and the network with a test protocol. Tests can be made in different phases of the network life cycle, i.e., prior to launching the IoT services, once the IoT network is live and commercial services are rollout.

Have questions or need help?