Testing Batteries

Efficient solutions for time and cost optimized development of cells, modules and packs.

BMS Environment

A BMS assumes important safety, control, and regulation functions. Those functions include monitoring parameters such as voltage, current, temperature, and state of charge (SOC). A BMS also regulates thermal management, energy management, cell balancing, and performance. The Scienlab BMS Environment from Keysight enables you to test and improve all the above-mentioned functions of the BMS during the BMS development.

Testing Charging Technology

The Charging Discovery System Series offers a holistic test solution that covers the complex and multi-layered requirements of charging technology throughout the product life cycle. The charging modes supported include among others the current processes according to IEC 61851, ISO 15118 and DIN 70121. The charging test portfolio also covers all High Power and EMC related charging interface tests.

Have questions or need help?