Signal Analysis and Generation

Rapid developments in autonomous vehicle technology and demand for greater safety features are fueling the need for more sensitive and accurate automotive radar technology to be deployed in advanced driver-assistance systems (ADAS). With a strong history and expertise in radar test technology, Keysight offers the E8740A radar signal analysis and signal generation solution, covering 76 GHz to 81 GHz.

Radar Target Simulator & Interference Test

The E8707A is a flexible yet dynamic solution, whether you are a product test engineer looking for a fast, accurate and reliable test solution that balances throughput and quality, or a design and verification engineer who needs to quickly validate the performance of your radar products.

The E8740A-080 Interference test solution provides a way to generate specific or custom interference tests enabling a way to stress your radar module. Including wide-field signals, wide modulation bandwidth (> 4 GHz) and flexible modulation formats. Keysight’s M8195A arbitrary waveform generator (AWG) can generate extremely wide modulated bandwidth radar signals thereby making it possible to discern targets close together.

System Simulation – Automotive Radar Library

The Keysight EEsof EDA SystemVue W1908 automotive radar library has comprehensive tools for frequency modulated continuous-wave (FMCW) radar waveform generation, signal modulation, antenna modeling, channel simulation and signal processing.

Have questions or need help?