Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
- KeysightCare Service and Support
- KeysightAccess Service
- Calibration Services | Global Calibration Services
- Repair Services
- Technology Refresh Services
- Test as a Service — TaaS
- Network / Security Services
- Consulting Services
- Financial Services
- Education Services
- Keysight Support Portal
- Used Equipment
- All Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Learn
- Buy
- Support
What are you looking for?
USB4 Type-C Link Tests
Optimize USB4 links to save on debug time and cost

Quickly Bring Up USB4 Type-C Link

Numerous Type-C, USB-Power Delivery (USB-PD), and high-speed handshake standards make establishing a Type-C link a complex task. That’s why it is critical to ensure that all Type-C technologies communicate correctly, particularly with USB4. The USB4 interface Rx / Tx electronic design is complicated by factors that include the 20 Gbps signaling rate, cross talk from three other lanes running at the same speed, a bonded aggregate bit rate of 40 Gbps, and the need for optimization over a low-cost passive cable.
This use case demonstrates tools needed to debug and optimize a USB4 Type-C link. You can accomplish this task by connecting to a device under test, triggering on low-speed packets, capturing / decoding sideband and high-speed signals, and viewing the time-correlated waveforms to determine potential signal integrity issues.
Application Note

Debug Type-C connector links easily
Use active link fixtures to capture and analyze signals

Test various USB4 layers
Use software to configure oscilloscopes for the right layer

Optimize USB4 links quickly
Use software to guide you through test scenarios and troubleshooting
Keysight USB 4 Type-C Link Analysis Solution
To navigate the many types of USB standard-related signals, Keysight has customized specific link fixtures, test software, and high-performance oscilloscopes. Together, they help ease the debugging and optimization of Type-C link analysis.
Additional Resources
Want help or have questions?
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback