What are you looking for?
Portable Analog Signal Generator Comparison

Superior power, signal purity, and speed
Keysight portable analog signal generators deliver superior switching speed, lower phase noise, and higher output power than other comparable analog signal generators.
Our general-purpose portable analog signal generators are versatile and offer the ability to:
- Test devices up to 26 GHz.
- Characterize devices thoroughly with up to +23 dBm output power and -130 dBc/Hz phase noise.
- Accelerate testing with 20 µs rapid switching speed.
Visit the Keysight AP5001A or Keysight AP5002A portable analog signal generator product pages for more information.
General-purpose signal generator competitive comparison*
|
Keysight AP5001A |
Keysight AP5002A |
Rigol DSG3000B |
Siglent SSG5000A |
R&S SMCV100B |
Frequency Range |
9 kHz to 2/4/6.1 GHz |
9 kHz to 12/20/26 GHz |
9 kHz to 6.5/13.6 GHz |
9 kHz to 13.6/20 GHz |
4 kHz to 3/6/7.125 GHz |
Output Power |
-120 to +17 dBm |
-120 to +23 dBm |
-110 to +13 dBm |
-120 to +22 dBm |
-120 to +20 dBm |
Phase Noise (1 GHz, 20 kHz offset) |
-128 dBc/Hz; -130 dBc/Hz (typ.) |
-128 dBc/Hz; -130 dBc/Hz (typ.) |
110 dBc/Hz; -116 dBc/Hz (typ.) |
-120 dBc/Hz (typ.) |
-125 dBc/Hz |
Frequency Switching Speed |
200 μs; 20 μs (typ.) |
300 µs; 200 µs (typ.) |
10 ms (typ.) |
10 ms (typ.) |
5 ms |
*Competitive data based on Rigol, Siglent, and Rohde & Schwarz datasheets (August 2024).
Find the model that's right for you
Signal generator spectral purity
Keysight portable signal generators offer excellent signal purity. Learn more about the definition of signal purity, why it is important for RF applications, and the impact of signal generator spectral purity on measurements.


Three-year KeysightCare
Keysight portable signal generators come with three years of KeysightCare technical support and a three-year extended warranty to derisk your projects. Receive personalized, proactive, and priority support. Find answers in the knowledge center, manage service requests, and interact with Keysight experts. KeysightCare Support plans are upgradable to include calibration coverage.
Learn more: KeysightCare Support
Featured resources
Want help or have questions?