Enter to win an 8-channel Infiniium MXR-Series oscilloscope!

Learn more about the Infiniium MXR-Series oscilloscope sweepstakes prize

Highlights

Confidently Solve Today and Tomorrow's Challenges

The Keysight Infiniium MXR-Series oscilloscope offers up to eight-channels with up to 6 GHz of bandwidth on every channel. It enables high-speed digital engineers to get from symptom to resolution faster by combining the efficiency of eight instruments in a one-bench solution. Engineers can see more, do more, and save time.

  • Real-time spectral analysis
    Capture fast-changing signals without missing any events. Real-time spectral analysis (RTSA) uses overlapping FFTs and high-speed memory to give you a 100% probability of intercept.
  • Faster test speeds with ASICs
    Triggers perform over 200 times faster, plus you can build eye diagrams over 50 times faster.
  • Standard history mode and segmented memory
    Use the history mode to view previous trigger events over 1,024 acquired waveforms. The segmented memory enables the oscilloscope to capture over 5,000 future waveforms for analysis.
  • Deep signal integrity and power toolset
    Analyze signal integrity, test power from the supply to subsystems, plus use the robust set of supported protocols for applications from triggering to complete decoding and compliance testing.
  • Keysight Fault Hunter
    Get from symptom to resolution faster. Fault Hunter learns a combination of signals to locate errors in two clicks, instead of hours or more of trial and error.
  • PathWave Infiniium Offline Analysis software
    Share data and analysis from anywhere and get the same results from your scope on your laptops.

Discover the MXR-Series Oscilloscope

Welcome to the new Infiniium MXR-Series. The Infiniium MXR-Series design has 12 models ranging in performance from 500 MHz to 6 GHz, four- or eight-analog channels, and dozens of hardware and software options. A fully upgradeable platform, the MXR will be ready for your measurement needs today, and tomorrow.

PathWave Infiniium Applications

Engineers need to be able to access their oscilloscope even when they are not in the lab, and they need to collaborate with colleagues across the globe. With PathWave Infiniium Offline, engineers can analyze their data from a PC with the same Infiniium experience they get on their scope. They can collaborate and share data anywhere, anytime.

MXR-Series also offers a robust suite of powerful software for signal integrity, power integrity, protocol decode and trigger applications as well as compliance test applications.

Want help or have questions?