(saveFormat "2.3") (date "Tue 27/Jan/2004 09:23:19 ") (veerev "6.01") (platform "PC") (execMode v6) (filterNAN 0) (workspaceStackingOrder M) (sysconfig (iodevice "ESA" (type GPIB) (gateway "This host") (channel 14) (subchannel 18) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "83752A" (type GPIB) (gateway "This host") (channel 14) (subchannel 19) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "pwr" (type GPIB) (gateway "This host") (channel 0) (subchannel 0) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (isLive 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SMT03" (type GPIB) (gateway "This host") (channel 0) (subchannel 0) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (isLive 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "ATTEN_RELAY" (type GPIB) (gateway "This host") (channel 0) (subchannel 0) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (isLive 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "thermstream" (type GPIB) (gateway "This host") (channel 0) (subchannel 0) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (isLive 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "CURRENT" (type GPIB) (gateway "This host") (channel 0) (subchannel 0) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (isLive 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA" (type GPIB) (gateway "This host") (channel 0) (subchannel 0) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (isLive 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "ESG" (type GPIB) (gateway "This host") (channel 0) (subchannel 0) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (isLive 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "VSA_E4406A" (type GPIB) (gateway "This host") (channel 0) (subchannel 0) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (isLive 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "newInstrument2" (type GPIB) (gateway "This host") (channel 14) (subchannel 18) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "E3631A" (type GPIB) (gateway "This host") (channel 14) (subchannel 12) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (isLive 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SIG_GEN" (type GPIB) (gateway "This host") (channel 14) (subchannel 17) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (isLive 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "VSA" (type GPIB) (gateway "This host") (channel 14) (subchannel 17) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 60) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "HPVSA" (type GPIB) (gateway "This host") (channel 14) (subchannel 17) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "PSA" (type GPIB) (gateway "141.121.88.195") (channel 7) (subchannel 18) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 50) (byteOrder 0) (ppFile "AGE444XA") (ppAddr "GPIB0::18::INSTR") (ppquery "N") (ppreset "N") (eoiEnabled 1) (model "" (standard 488)))) (SaveCF no) (device 0 ROOTCONTEXT (properties (trigMode deg) (nextID 18) (popupTitleText "Untitled") (popupMoveable 1)) (deviceList (device 0 IODEVICE (properties (name "Get Integer 32 Data") (transactions 5 "WRITE TEXT \"FORM:DATA INT,32\" EOL" "WRITE TEXT \":INIT:CONT OFF\" EOL" "WRITE TEXT \"INIT:IMM;*WAI\" EOL" "WRITE TEXT \"TRACE:DATA? TRACE1\" EOL" "READ BINBLOCK x INT32 ARRAY:*")) (interface (output 1 (name "x") (optional yes))) (implementation (iopath "ESA"))) (device 1 TEXTDISPLAY (properties (name "Integer 32 Trace Data")) (interface (input 1 (name "Data")))) (device 3 YPLOT (properties (name "Integer 32 Trace Data Plot")) (interface (input 1 (name "Trace1") (lock constraints))) (implementation (tracePin 1) (graphMode rectangular) (autoAutoX) (autoAutoY))) (device 4 START25) (device 5 YPLOT (properties (name "Real 32 Trace Data Plot")) (interface (input 1 (name "Trace1") (lock constraints))) (implementation (tracePin 1) (graphMode rectangular) (autoAutoX) (autoAutoY))) (device 6 TEXTDISPLAY (properties (name "Real 32 Trace Data")) (interface (input 1 (name "Data")))) (device 7 IODEVICE (properties (name "Get Real 32 Data") (transactions 5 "WRITE TEXT \"FORM:DATA REAL,32\" EOL" "WRITE TEXT \":INIT:CONT OFF\" EOL" "WRITE TEXT \"INIT:IMM;*WAI\" EOL" "WRITE TEXT \"TRACE:DATA? TRACE1\" EOL" "READ BINBLOCK x REAL32 ARRAY:*")) (interface (output 1 (name "x") (optional yes))) (implementation (iopath "ESA"))) (device 8 YPLOT (properties (name "Real 64 Trace Data Plot")) (interface (input 1 (name "Trace1") (lock constraints))) (implementation (tracePin 1) (graphMode rectangular) (autoAutoX) (autoAutoY))) (device 9 TEXTDISPLAY (properties (name "Real 64 Trace Data")) (interface (input 1 (name "Data")))) (device 10 IODEVICE (properties (name "Get Real 64 Data") (transactions 5 "WRITE TEXT \"FORM:DATA REAL,64\" EOL" "WRITE TEXT \":INIT:CONT OFF\" EOL" "WRITE TEXT \"INIT:IMM;*WAI\" EOL" "WRITE TEXT \"TRACE:DATA? TRACE1\" EOL" "READ BINBLOCK x REAL64 ARRAY:*")) (interface (output 1 (name "x") (optional yes))) (implementation (iopath "ESA"))) (device 11 YPLOT (properties (name "ASCII Trace Data Plot")) (interface (input 1 (name "Trace1") (lock constraints))) (implementation (tracePin 1) (graphMode rectangular) (autoAutoX) (autoAutoY))) (device 12 TEXTDISPLAY (properties (name "ASCII Trace Data")) (interface (input 1 (name "Data")))) (device 13 IODEVICE (properties (name "Get ASCII Data") (transactions 5 "WRITE TEXT \"FORM:DATA ASCII\" EOL" "WRITE TEXT \":INIT:CONT OFF\" EOL" "WRITE TEXT \"INIT:IMM;*WAI\" EOL" "WRITE TEXT \"TRACE:DATA? TRACE1\" EOL" "READ TEXT x REAL64 ARRAY:SWEPNTS")) (interface (input 1 (name "SWEPNTS") (optional yes)) (output 1 (name "x") (optional yes))) (implementation (iopath "ESA"))) (device 16 CONSTANT (properties (name "Sweep Points")) (interface (output 1 (name "Int32") (lock name constraints))) (implementation (value Int32 (data 601)) (initValue Int32 (data 0)))) (device 17 NOTE (properties (text2 11 "The following Agilent VEE Program " "transfers trace data in multiple " "formats. This program is for reference" "only." "" "Supports ESA and PSA Series Spectrum " "Analyzers." "" "ESA defaults 401 Sweep Points" "PSA Defaults 601 Trace Points" ""))) (configuration (connect D3:0 D0:0) (connect D0:0 D1:0) (connect D0:1 D1:1) (connect D1:0 D2:0) (connect D0:1 D2:1) (connect D5:0 D4:0) (connect D6:1 D4:1) (connect D6:0 D5:0) (connect D6:1 D5:1) (connect D2:0 D6:0) (connect D8:0 D7:0) (connect D9:1 D7:1) (connect D9:0 D8:0) (connect D9:1 D8:1) (connect D4:0 D9:0) (connect D11:0 D10:0) (connect D12:1 D10:1) (connect D12:0 D11:0) (connect D12:1 D11:1) (connect D13:0 D12:0) (connect D13:1 D12:1) (connect D7:0 D13:0))) (contextCarrier (wndOrigin 2 2) (wndState res) (active detail) (detail (extent 915 881) (anchorPt 220 51) (configuration (devCarrierFor 0 (active icon) (icon (extent 116 51) (iconImage "io.icn")) (open (extent 229 74)) (terminals on) (pinCenter 210 180)) (devCarrierFor 1 (active icon) (icon (extent 129 15)) (open (extent 165 22)) (pinCenter 460 150)) (devCarrierFor 3 (active icon) (icon (extent 156 51) (iconImage "display.icn")) (open (extent 317 279) (displayMode 47) (graphType cartesian) (gridType grid) (scale 0 (name "Y name") (domainName "X name") (Yspacing 1) (Xspacing 2) (pen 9) (show 1) (range -110000 0 4 linear)) (domain 0 600 4 linear) (trace 0 onScale 0 (name "Trace1") (pen 4) (lineType 1) (pointType 0)) (markerPenColor 1)) (pinCenter 470 220)) (devCarrierFor 4 (active open) (icon) (open (extent 47 22)) (title off) (pinCenter 260 70)) (devCarrierFor 5 (active icon) (icon (extent 143 51) (iconImage "display.icn")) (open (extent 317 279) (displayMode 47) (graphType cartesian) (gridType grid) (scale 0 (name "Y name") (domainName "X name") (Yspacing 1) (Xspacing 2) (pen 9) (show 1) (range -110 0 4 linear)) (domain 0 600 4 linear) (trace 0 onScale 0 (name "Trace1") (pen 4) (lineType 1) (pointType 0)) (markerPenColor 1)) (pinCenter 460 340)) (devCarrierFor 6 (active icon) (icon (extent 116 15)) (open (extent 152 22)) (pinCenter 450 280)) (devCarrierFor 7 (active icon) (icon (extent 103 51) (iconImage "io.icn")) (open (extent 245 117)) (terminals on) (pinCenter 210 270)) (devCarrierFor 8 (active icon) (icon (extent 143 51) (iconImage "display.icn")) (open (extent 317 279) (displayMode 47) (graphType cartesian) (gridType grid) (scale 0 (name "Y name") (domainName "X name") (Yspacing 1) (Xspacing 2) (pen 9) (show 1) (range -110 0 4 linear)) (domain 0 600 4 linear) (trace 0 onScale 0 (name "Trace1") (pen 4) (lineType 1) (pointType 0)) (markerPenColor 1)) (pinCenter 460 460)) (devCarrierFor 9 (active icon) (icon (extent 116 15)) (open (extent 152 22)) (pinCenter 450 400)) (devCarrierFor 10 (active icon) (icon (extent 103 51) (iconImage "io.icn")) (open (extent 229 74)) (terminals on) (pinCenter 210 360)) (devCarrierFor 11 (active icon) (icon (extent 128 51) (iconImage "display.icn")) (open (extent 317 279) (displayMode 47) (graphType cartesian) (gridType grid) (scale 0 (name "Y name") (domainName "X name") (Yspacing 1) (Xspacing 2) (pen 9) (show 1) (range -120 0 4 linear)) (domain 0 600 4 linear) (trace 0 onScale 0 (name "Trace1") (pen 4) (lineType 1) (pointType 0)) (markerPenColor 1)) (pinCenter 450 580)) (devCarrierFor 12 (active icon) (icon (extent 102 15)) (open (extent 245 317)) (pinCenter 440 520)) (devCarrierFor 13 (active icon) (icon (extent 89 51) (iconImage "io.icn")) (open (extent 485 87)) (terminals on) (pinCenter 210 500)) (devCarrierFor 16 (active open) (icon (extent 83 0)) (open (extent 119 29) (showFormat int)) (pinCenter 10 500)) (devCarrierFor 17 (active open) (icon (iconImage "notepad.icn")) (open (extent 285 267) (editing enabled)) (pinCenter -10 280)) (connect D3:0 D0:0 (points 4 260 83 260 100 210 100 210 152)) (connect D0:0 D1:0 (points 8 210 208 210 220 280 220 280 170 290 170 290 120 460 120 460 140)) (connect D0:1 D1:1 (points 4 270 180 300 180 300 150 393 150)) (connect D1:0 D2:0 (points 4 460 160 460 170 470 170 470 192)) (connect D0:1 D2:1 (points 4 270 180 310 180 310 220 389 220)) (connect D5:0 D4:0 (points 4 450 290 450 300 460 300 460 312)) (connect D6:1 D4:1 (points 6 264 270 280 270 280 280 360 280 360 340 386 340)) (connect D6:0 D5:0 (points 8 210 298 210 310 280 310 280 300 440 300 440 250 450 250 450 270)) (connect D6:1 D5:1 (points 4 264 270 280 270 280 280 389 280)) (connect D2:0 D6:0 (points 6 470 248 470 260 370 260 370 230 210 230 210 242)) (connect D8:0 D7:0 (points 4 450 410 450 420 460 420 460 432)) (connect D9:1 D7:1 (points 6 264 360 280 360 280 400 360 400 360 460 386 460)) (connect D9:0 D8:0 (points 8 210 388 210 410 370 410 370 420 440 420 440 370 450 370 450 390)) (connect D9:1 D8:1 (points 4 264 360 280 360 280 400 389 400)) (connect D4:0 D9:0 (points 6 460 368 460 380 350 380 350 320 210 320 210 332)) (connect D11:0 D10:0 (points 4 440 530 440 540 450 540 450 552)) (connect D12:1 D10:1 (points 6 257 500 280 500 280 520 350 520 350 580 383 580)) (connect D12:0 D11:0 (points 8 210 528 210 550 290 550 290 540 430 540 430 490 440 490 440 510)) (connect D12:1 D11:1 (points 4 257 500 280 500 280 520 386 520)) (connect D13:0 D12:0 (points 6 10 517 10 540 90 540 90 460 210 460 210 472)) (connect D13:1 D12:1 (points 2 72 500 163 500)) (connect D7:0 D13:0 (points 6 460 488 460 500 350 500 350 450 10 450 10 465))) (stackingOrder 3 6 0 9 8 12 14 13 11 5 1 2 4 7 10)) (numberFormats (realFormat standard) (realSigDigits 4) (realRadixSpec 4) (integerBase decimal))))