Agilent Technologies

Search: in

 

-

|

Products & Services

|

|

Industries

|

|

Customer Center

|

|

About Agilent

|

-

-

-

-

-

 

E8257D & E8267D Upgrade Table

 

 

<hr size=1 width="100%" noshade color="#cccccc" align=center>

Select any option below for more information

Upgrade type definitions -

*       Customer Installable Kit - Includes all hardware and installation instructions necessary to perform the upgrade.

*       License Key - 12 digit alphanumeric code programmed at the front panel, no hardware included.

E4438C Upgrade Table

Option #

Upgrade Order #

Description

Required Options 

Not Compatible

Upgrade Type

Install Time

Required Firmware

Installation Note

 007

E8257DK-007

Option 007 enables fully synthesized continuous analog frequency and power sweeps.

 

 

Customer Installable -License Key

15 min

 >C.04.01

 View note

 1E1

E8257DK-1E1

Option 1E1 includes a step attenuator to provide calibrated minimum output power levels of -135 dBm (up to 40 GHz) and -110 dBm (up to 70 GHz) while maintaining superior level accuracy.

 

 

Customer Installable Kit – License Key, Hardware, adjustments and performance tests

10 hrs

 >C.04.01

 View note (.pdf) )

 1EA

E8257DK-1EA

Option 1EA provides increased output power performance up to 67 GHz.

 

 

Customer Installable -License Key

15 min

 >C.04.01

 View note

 1ED

E8257DK-1ED

Option 1ED replaces the Option 520 standard APC 3.5 mm(m) RF output connector with a precision type-N (f) RF output connector. Option 1ED is only compatible with PSG signal generators that have a maximum carrier frequency of 20 GHz (Option 520).

 

Only compatible with frequency  option 520.

Customer installable Kit -Hardware, adjustment and  performance tests

15 min

 >C.04.01

 View note (.pdf)

 1EH

E8257DK-1EH

Option 1EH improves harmonic distortion performance for carrier frequencies ranging from 10 MHz to 2 GHz.

 

 

Customer installable Kit -Hardware, adjustment and  performance tests

2 hrs

 >C.04.01

 View note (.pdf)

 UNR

E8257DK-UNR

Option UNR improves close-in phase stability and phase noise at offsets less than 10 kHz from carrier.

 

 

Customer installable Kit –Hardware and  performance tests

2 hrs

 >C.04.01

 View note (.pdf)

 UNT

E8257DK-UNT

Option UNT can generate internally or externally driven AM, FM, and ØM signals and as an internal low frequency modulation generator (LF) for modulating signals or acts as a basic function generator.

 

 

Customer Installable -License Key

15 min

 >C.04.01

  View note

 UNU

E8257DK-UNU

Option UNU adds standard pulse modulation. Pulse performance is carrier frequency dependent; see the data sheet for details.

 

 

 Customer Installable -License Key

15 min

 >C.04.01

  View note

 UNW

E8257DK-UNW

Option UNW adds the ability to generate narrow modulated signals.. Pulse performance is carrier frequency dependent; see the data sheet for details.

 

 

Customer installable Kit -Hardware, adjustment and  performance tests

4 hours

 >C.04.01

 View note (.pdf)

 

 

 

 

 

 

 

 

 

 005

E8267DK-005

Option 005 provides a 6 GB hard drive

601 or 602

 

Customer installable Kit -Hardware

15 min

 >C.04.01

  View note (.pdf)

 007

E8267DK-007

Option 007 enables fully synthesized continuous analog frequency and power sweeps.

 

 

Customer installable Kit -License Key

15 min

 >C.004.01

  View note

 015

E8267DK-015

Option 015 provides wideband external analog I/Q inputs up to 2 GHz RF modulation bandwidth

 

 

Customer installable Kit -License Key

15 min

 >C.04.01

   View note

 1ED

E8267DK-1ED

Option 1ED replaces the Option 520 standard APC 3.5 mm(m) RF output connector with a precision type-N (f) RF output connector. Option 1ED is only compatible with PSG signal generators that have a maximum carrier frequency of 20 GHz (Option 520).

 

 

Customer installable Kit -Hardware, adjustment and  performance tests

2 hours

 >C.04.01

  View note (.pdf)

 1EH

E8267DK-1EH

Option 1EH improves harmonic distortion performance for carrier frequencies ranging from 10 MHz to 2 GHz.

 

 

Customer installable Kit -Hardware, adjustment and  performance tests

2 hours

 >C.04.01

 View note (.pdf)

 408

E8267DK-408

Signal Studio for Enhanced Multitone

601, or 602

 

Customer installable Kit -License Key

15 min

 >C.04.01

 View note

 420

E8267DK-420

Signal Studio for pulse building

601, or 602

 

Customer installable Kit -License Key

15 min

 >C.04.01

 View note

 421

E8267DK-421

Signal Studio for noise power ratio (NPR)

601 or 602

 

Customer installable Kit -License Key

15 min

 >C.04.01

 View note

 601

E8267DK-601

Option 601 internal baseband generator with 8 MSa Memory

 

 

Customer installable Kit -License Key

1.5 hours

 >C.04.01

 View note (.pdf)

 602

E8267DK-602

Option 602 internal baseband generator with 64 MSa Memory

 

 

Customer installable Kit -License Key

1.5 hours

 >C.04.01

  View note (.pdf)

 UNR

E8267DK-UNR

Option UNR improves close-in phase stability and phase noise at offsets less than 10 kHz from carrier.

 

 

Customer installable Kit –Hardware and  performance tests

2 hrs

 >C.04.01

 View note (.pdf)

 UNT

E8267DK-UNT

Option UNT can generate internally or externally driven AM, FM, and ØM signals and as an internal low frequency modulation generator (LF) for modulating signals or acts as a basic function generator.

 

 

Customer Installable -License Key

15 min

 >C.04.01

  View note

 UNU

E8267DK-UNU

Option UNU adds standard pulse modulation. Pulse performance is carrier frequency dependent; see the data sheet for details.

 

 

 Customer Installable -License Key

15 min

 >C.04.01

  View note

 UNW

E8267DK-UNW

Option UNW adds the ability to generate narrow modulated signals.. Pulse performance is carrier frequency dependent; see the data sheet for details.

 

 

Customer installable Kit -Hardware, adjustment and  performance tests

4 hours

 >C.04.01

 View note (.pdf)

 

 

Technical Support

 

Library

 

Education & Training

 

Events

 

Alliances & Channel Partners

 

Order Status

 

Parts

Top of pagetop of page     printer-friendly versionprinter-friendly version     email this pageemail this page

<hr size=1 width="100%" noshade color="#cccccc" align=center>

Privacy Statement  ·  Terms of Use  ·  Webmaster  ·  United States Home  ·  © Agilent 2000-2005